Cart

Loading...
Loading...

Cart

Loading...
Loading...

30026-103

Filler Panel; 3 RMU; 5.22"H (132.6 mm) x 19"W (482.6 mm) x 1/8"D (3.18 mm); Gray

MSRP $51.27
Height5.2" (133 mm) 3U
Width19" (483 mm)
Type1/8" (3.18 mm) Thickness
ColorGray
Depth0.125" (3.18 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width11" (28 cm)
Ship Length/Depth53" (1346 mm)
Ship Height7" (18 cm)
Shipping Weight1 LB (0.45 kg)
Product Description

For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.