Cart

Loading...
Loading...

Cart

Loading...
Loading...

30026-106

Filler Panel; 6 RMU; 10.47"H (265.9 mm) x 19"W (482.6 mm) x 1/8"D (3.18 mm); Gray

MSRP $80.44
Height10.5" (266 mm) 6U
Width19" (483 mm)
Type1/8" (3.18 mm) Thickness
ColorGray
Depth0.125" (3.18 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width17" (43 cm)
Ship Length/Depth53" (1346 mm)
Ship Height7" (18 cm)
Shipping Weight3 LB (1.36 kg)
Product Description

For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.