Cart

Loading...
Loading...

Cart

Loading...
Loading...

30026-107

Filler Panel; 7 RMU; 12.22"H (310.4 mm) x 19"W (482.6 mm) x 1/8"D (3.18 mm); Gray

MSRP $90.53
Height12.2" (310 mm) 7U
Width19" (483 mm)
Type1/8" (3.18 mm) Thickness
ColorGray
Depth0.125" (3.18 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width17" (43 cm)
Ship Length/Depth53" (1346 mm)
Ship Height7" (18 cm)
Shipping Weight5 LB (2.27 kg)
Product Description

For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.