Cart

Loading...
Loading...

Cart

Loading...
Loading...

30026-111

Filler Panel; 11 RMU; 19.22"H (488.2 mm) x 19"W (482.6 mm) x 1/8"D (3.18 mm); Gray

MSRP $129.83
Height19.2" (488 mm) 11U
Width19" (483 mm)
Type1/8" (3.18 mm) Thickness
ColorGray
Depth0.125" (3.18 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width21" (53 cm)
Ship Length/Depth69" (1753 mm)
Ship Height7" (18 cm)
Shipping Weight7 LB (3.18 kg)
Product Description

For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.