Cart

Loading...
Loading...

Cart

Loading...
Loading...

30026-112

Filler Panel; 12 RMU; 20.97"H (532.6 mm) x 19"W (482.6 mm) x 1/8"D (3.18 mm); Gray

MSRP $139.52
Height21" (533 mm) 12U
Width19" (483 mm)
Type1/8" (3.18 mm) Thickness
ColorGray
Depth0.125" (3.18 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width21" (53 cm)
Ship Length/Depth69" (1753 mm)
Ship Height7" (18 cm)
Shipping Weight8 LB (3.63 kg)
Product Description

For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.