Cart
Loading...
Loading... 30026-501
Filler Panel; 1 RMU; 1.72"H (43.7 mm) x 19"W (482.6 mm) x 1/8"D (3.18 mm); Clear
MSRP $31.82
| Height | 1.7" (44 mm) 1U |
| Width | 19" (483 mm) |
| Type | 1/8" (3.18 mm) Thickness |
| Color | Clear |
| Depth | 0.125" (3.18 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 11" (28 cm) |
| Ship Length/Depth | 53" (1346 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 1 LB (0.45 kg) |
