Cart

Loading...
Loading...

Cart

Loading...
Loading...

30026-708

Filler Panel; 8 RMU; 13.97"H (354.8 mm) x 19"W (482.6 mm) x 1/8"D (3.18 mm); Black

MSRP $95.73
Height14" (355 mm) 8U
Width19" (483 mm)
Type1/8" (3.18 mm) Thickness
ColorBlack
Depth0.125" (3.18 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width11" (28 cm)
Ship Length/Depth53" (1346 mm)
Ship Height7" (18 cm)
Shipping Weight3.5 LB (1.59 kg)
Product Description

For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.