Cart

Loading...
Loading...

Cart

Loading...
Loading...

30026-710

Filler Panel; 10 RMU; 17.47"H (443.7 mm) x 19"W (482.6 mm) x 1/8"D (3.18 mm); Black

MSRP $114.36
Height17.5" (444 mm) 10U
Width19" (483 mm)
Type1/8" (3.18 mm) Thickness
ColorBlack
Depth0.125" (3.18 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width11" (28 cm)
Ship Length/Depth53" (1346 mm)
Ship Height7" (18 cm)
Shipping Weight7 LB (3.18 kg)
Product Description

For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.