Cart

Loading...
Loading...

Cart

Loading...
Loading...

30027-105

Filler Panel; 5 RMU; 8.72"H (221.5 mm) x 23"W (584.2 mm) x 1/8"D (3.18 mm); Gray

MSRP $79.71
Height8.7" (221 mm) 5U
Width23" (584 mm)
Type1/8" (3.18 mm) Thickness
ColorGray
Depth0.125" (3.18 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width7" (18 cm)
Ship Length/Depth69" (1753 mm)
Ship Height3" (8 cm)
Shipping Weight4 LB (1.81 kg)
Product Description

For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.