Cart

Loading...
Loading...

Cart

Loading...
Loading...

30027-110

Filler Panel; 10 RMU; 17.47"H (443.7 mm) x 23"W (584.2 mm) x 1/8"D (3.18 mm); Gray

MSRP $135.42
Height17.5" (444 mm) 10U
Width23" (584 mm)
Type1/8" (3.18 mm) Thickness
ColorGray
Depth0.125" (3.18 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width7" (18 cm)
Ship Length/Depth69" (1753 mm)
Ship Height3" (8 cm)
Shipping Weight7 LB (3.18 kg)
Product Description

For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.