Cart

Loading...
Loading...

Cart

Loading...
Loading...

30027-701

Filler Panel; 1 RMU; 1.72"H (43.7 mm) x 23"W (584.2 mm) x 1/8"D (3.18 mm); Black

MSRP $35.97
Height1.7" (44 mm) 1U
Width23" (584 mm)
Type1/8" (3.18 mm) Thickness
ColorBlack
Depth0.125" (3.18 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width7" (18 cm)
Ship Length/Depth69" (1753 mm)
Ship Height3" (8 cm)
Shipping Weight2 LB (0.91 kg)
Product Description

For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.