Cart

Loading...
Loading...

Cart

Loading...
Loading...

30027-711

Filler Panel; 11 RMU; 19.22"H (488.2 mm) x 23"W (584.2 mm) x 1/8"D (3.18 mm); Black

MSRP $139.57
Height19.2" (488 mm) 11U
Width23" (584 mm)
Type1/8" (3.18 mm) Thickness
ColorBlack
Depth0.125" (3.18 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width7" (18 cm)
Ship Length/Depth69" (1753 mm)
Ship Height3" (8 cm)
Shipping Weight7 LB (3.18 kg)
Product Description

For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.