Cart

Loading...
Loading...

Cart

Loading...
Loading...

39076-C00

Seal Kit; Adhesive Backed; 12 Pack; Black

MSRP $85.39
Height0.002" (0.0508 mm)
BABA CompliantYes
ColorBlack
Product Description

Cover unused holes in the frame for hinges and installation brackets to prevent bypass airflow.

Key Features and Benefits
  • Pre-cut, plastic, color-matched, adhesive backed labels for easy attachment to the cabinet
  • Tough, heat resistant material and adhesive for long life
  • Each kit includes 12 sheets; each sheet includes 21 round labels and six rectangular labels
  • Round labels are .75” (19 mm) diameter. Rectangular labels are 1.3” x 2.2” (34 mm x 55 mm).
  • Material: Thermoplastic polycarbonate film
  • Finish: Black or Glacier White