Cart
Loading...
Loading... 39763-7AR
Side Panel for ZetaFrame®Cabinet; for 48U x 43.3"D (1100 mm) Cabinet; Solid; Black
MSRP $542.69
| Cabinet Frame Depth | 43.3" (1100 mm) |
| Color | Black |
| Height RMU | 48U |
| Height | 36.9" (938 mm) 48U |
| Width | 1.1" (27 mm) |
| Depth | 39.8" (1010 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 43" (109 cm) |
| Ship Length/Depth | 104" (2642 mm) |
| Ship Height | 6" (15 cm) |
| Shipping Weight | 41.4 LB (18.78 kg) |







