Cart
Loading...
Loading... 39763-E67
Side Panel for ZetaFrame®Cabinet; for 45U x 47.2"D (1200 mm) Cabinet; Solid; Glacier White
MSRP $527.77
| Cabinet Frame Depth | 47.2" (1200 mm) |
| Color | Glacier White |
| Height RMU | 45U |
| Height | 34.3" (871 mm) 45U |
| Width | 1.1" (27 mm) |
| Depth | 43.7" (1110 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 47" (119 cm) |
| Ship Length/Depth | 99" (2515 mm) |
| Ship Height | 6" (15 cm) |
| Shipping Weight | 42.1 LB (19.1 kg) |







