Cart
Loading...
Loading... 39763-EAN
Side Panel for ZetaFrame®Cabinet; for 48U x 41.3"D (1050 mm) Cabinet; Solid; Glacier White
MSRP $500.49
| Cabinet Frame Depth | 41.3" (1050 mm) |
| Color | Glacier White |
| Height RMU | 48U |
| Height | 36.9" (938 mm) 48U |
| Width | 1.1" (27 mm) |
| Depth | 37.8" (960 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 41" (104 cm) |
| Ship Length/Depth | 104" (2642 mm) |
| Ship Height | 6" (15 cm) |
| Shipping Weight | 39.8 LB (18.05 kg) |







