Cart
Loading...
Loading... 39774-EEA
Side Panel with Grommets for ZetaFrame®Cabinet; for 52U x 41.3"D (1050 mm) Cabinet; 8 Cable Openings; Glacier White
MSRP $806.58
| Cabinet Frame Depth | 41.3" (1050 mm) |
| Color | Glacier White |
| Height RMU | 52U |
| Height | 40.4" (1027 mm) 52U |
| Width | 1.1" (27 mm) |
| Depth | 37.8" (960 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 41" (104 cm) |
| Ship Length/Depth | 114" (2896 mm) |
| Ship Height | 6" (15 cm) |
| Shipping Weight | 41.1 LB (18.64 kg) |







