Cart
Loading...
Loading... 34538-E02
Snap-In Filler Panel; 2U x 19"W (482.6 mm); Glacier White; Pack of 50
MSRP $799.77
| Height | 3.5" (88 mm) 2U |
| Type | Square-Punched Rails |
| Quantity | (50) Panels |
| Color | Glacier White |
| Width | 19" (483 mm) |
| Depth | 0.9" (23 mm) |
| Country Of Origin | US |
| BABA Compliant | No |
| Ship Width | 16" (41 cm) |
| Ship Length/Depth | 51" (1295 mm) |
| Ship Height | 13" (33 cm) |
| Shipping Weight | 21 LB (9.53 kg) |

