Cart

Loading...
Loading...

Cart

Loading...
Loading...

39873-E10

Vertical Exhaust Duct For ZetaFrame®Cabinet; For 29.5"W (750 mm) x 41.3"D (1050 mm) - 47.2"D (1200 mm) Cabinet; 34”H-60”H (863 mm – 1523 mm); One Cable Opening; Glacier White

MSRP $1,432.32
Cabinet Width29.5"W (750 mm)
Duct Height34”-60”H (863 mm – 1523 mm)
ColorGlacier White
Height60" (1524 mm)
Width25.8" (655 mm)
Depth23.6" (599 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width37" (94 cm)
Ship Length/Depth114" (2896 mm)
Ship Height6" (15 cm)
Shipping Weight49 LB (22.23 kg)
Product Description

The Vertical Exhaust Duct attaches to the top of the cabinet to provide a sealed pathway for exhaust air from the top of the cabinet to an overhead drop ceiling as part of a closed hot air return.

Key Features and Benefits
  • Used with Solid Rear Door, Bottom Panel, Air Dam, Snap-In Filler Panels and Air Director for a complete and effective airflow containment strategy
  • Fits cabinets that are 41.3”D (1050 mm) or deeper
  • Two-piece duct adjusts in height to span the distance between the top of the cabinet and the overhead drop ceiling; available in three sizes (see description in order table)
  • Features easy height adjustment, has a flexible seal at the top to accommodate variations in the drop ceiling
  • Includes a brush-sealed cable opening on the back of the duct to allow power cords to enter the back of the cabinet when the duct is installed
  • Includes: Vertical Exhaust Duct and installation hardware
  • Material: Aluminum duct panels; top seal and duct corners are plastic
  • Finish: Black or Glacier White; seal and corners are black
  • Select part number to match the width and color of the cabinet