
Representative image shown for the CPI's OCP Open Rack V3 (ORV3) High-Power Rack
CPI's OCP Open Rack V3 (ORV3) High-Power Rack
4 Options

Representative image shown for the CPI's OCP Open Rack V3 (ORV3) High-Power Rack
Customize Your Product
Height
Color
Explore Sizes & Options
| Add to Cart Add | ||||
|---|---|---|---|---|
65010-711 View Details | 90.2" (2291.1 mm) 44OpenU | Black | $7,289.60 | |
65010-712 View Details | 97.8" (2484.2 mm) 48OpenU | Black | $7,797.39 | |
65010-E11 View Details | 90.2" (2291.1 mm) 44OpenU | Glacier White | $7,289.60 | |
65010-E12 View Details | 97.8" (2484.2 mm) 48OpenU | Glacier White | $7,797.39 |
Product Description
CPI’s ORV3 High-Power Rack (HPR) is an ORV3 rack configuration that includes a rear extension, ballast, and factory-installed vertical containment. Available in 44OU and 48OU heights, CPI’s ORV3 HPR combines these components in a configuration for high-density computing deployments.
Key Features and Benefits
- Configured Rear Extension
A 5.2-inch (132 mm) rear extension increases the base rack depth from 42.0 inches (1068 mm) to an overall configured depth of 47.2 inches (1200 mm). - Included Ballast
CPI’s ORV3 HPR configuration includes ballast. The frame ballast kit provides 165 lb (75 kg) of ballast weight for stability. - Factory-Installed Vertical Containment
Vertical containment is included as a factory-installed item in the HPR configuration, rather than being selected as an optional field-installed accessory. - Two Equipment Heights
Choose 44OU or 48OU equipment space in a 23.6-inch-wide rack. Both heights are available in Black or Glacier White. - Open Rack Equipment and Power Options
CPI’s ORV3 architecture supports OpenU equipment spacing, with optional mounting accessories for 19-inch EIA equipment. Compatible 48V DC power shelves, busbars, and factory-installed busbar options are available upon request; contact CPI to confirm component compatibility for your HPR configuration.