Cart

Loading...
Loading...

CPI’s OCP Open Rack V3 (ORV3)

8 Options
Customize Your Product
Height
Depth
Color
Explore Sizes & Options
Filter
Add to Cart Add
65010-701
View Details
90.2" (2291.1 mm) 44OpenU
42.04" (1067.9 mm)
Black
$3,758.70
65010-702
View Details
97.8" (2484.2 mm) 48OpenU
42.04" (1067.9 mm)
Black
$4,134.57
65010-E01
View Details
90.2" (2291.1 mm) 44OpenU
42.04" (1067.9 mm)
Glacier White
$3,758.70
65010-E02
View Details
97.8" (2484.2 mm) 48OpenU
42.04" (1067.9 mm)
Glacier White
$4,134.57
65011-701
View Details
90.2" (2291.1 mm) 44OpenU
47.24" (1199.9 mm)
Black
$4,134.57
65011-702
View Details
97.8" (2484.2 mm) 48OpenU
47.24" (1199.9 mm)
Black
$4,548.03
65011-E01
View Details
90.2" (2291.1 mm) 44OpenU
47.24" (1199.9 mm)
Glacier White
$4,134.57
65011-E02
View Details
97.8" (2484.2 mm) 48OpenU
47.24" (1199.9 mm)
Glacier White
$4,548.03
Product Description

CPI’s ORV3 is a customizable, OCP-compliant rack for AI, HPC, and high-density computing deployments. Choose from 44OU and 48OU heights and two rack depths, then select equipment-mounting, cable-management, containment, and power-distribution options to meet your deployment requirements.

Key Features and Benefits
  • Flexible Height and Depth Selection
    Choose 44OU or 48OU equipment space with a 42.0-inch or 47.2-inch rack depth. Black and Glacier White finishes support deployment preferences, with customer-specific customization available.
  • Open Rack and EIA Equipment Compatibility
    Support equipment using 48 mm OpenU spacing. Optional 19-inch EIA full-height mounting rails or 21-inch-to-19-inch adapter brackets accommodate equipment using EIA-310 rack-unit spacing. 
  • Configurable Cable and Containment Accessories
    Integrated front vertical cable lashing panels provide cable-routing attachment points. Select optional side panels, vertical containment, top-of-rack containment (TORC), bottom-of-rack containment (BORC), and rear extensions to complete your configuration. 
  • 48V DC Power Solution Options
    Compatible 48V DC power shelves and busbars are available upon request, with factory-installed busbar options. Contact CPI to confirm supported power components for your selected rack configuration. 
  • U.S.-Based Manufacturing and Support
    Manufactured in the United States, CPI’s ORV3 combines domestic manufacturing with engineering support and customer-specific configuration capabilities.