Cart
Loading...
Loading... Z4-12U-1000-E00
Z4-Series SeismicFrame Cabinet System; 78.7 (1999 mm) H x 31.5" (800 mm) W x 47.3" (1200 mm) D; 40U; Square-Punched Rails; No Front Door; No Rear Doors; No Latches; No Side Panels; No Top Panel; Fully Assembled; Glacier White
MSRP $6,066.86
| Height | 78.7" (1999 mm) 40U |
| Width | 31.5" (800 mm) |
| Depth | 47.3" (1201 mm) |
| Front Door | None |
| Rear Door | None |
| Latches | None |
| Color | Glacier White |
| Top Panel | None |
| Side Panels | None |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 38" (97 cm) |
| Ship Length/Depth | 142" (3607 mm) |
| Ship Height | 96" (244 cm) |
| Shipping Weight | 467.6 LB (212.1 kg) |