Cart
Loading...
Loading... Z4-21U-1000-C10
Z4-Series SeismicFrame Cabinet System; 83.9 (2132 mm) H x 23.6" (600 mm) W x 47.3" (1200 mm) D; 43U; Square-Punched Rails; No Front Door; No Rear Doors; No Latches; No Side Panels; Standard Top Panel; Fully Assembled; Black
MSRP $5,374.67
| Height | 83.9" (2131 mm) 43U |
| Width | 23.6" (599 mm) |
| Depth | 47.3" (1201 mm) |
| Front Door | None |
| Rear Door | None |
| Latches | None |
| Color | Black |
| Top Panel | Standard Top Panel |
| Side Panels | None |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 30" (76 cm) |
| Ship Length/Depth | 142" (3607 mm) |
| Ship Height | 96" (244 cm) |
| Shipping Weight | 431.3 LB (195.64 kg) |