Cart
Loading...
Loading... ZB15-DB21A-71
ZetaFrame® Cabinet; 84.6"H x 23.6"W x 47.2"D (2149 mm x 600 mm x 1200 mm); 45U; Perf Front Door; Solid Rear Door; Vertical Exhaust Duct 20"H-34"H (508 mm - 863 mm); 2 Side Panels; Grommet Bottom Panel; Air Dam; Standard Pallet; Black
MSRP $5,073.57
| Height | 84.6" (2149 mm) 45U |
| Width | 23.6" (600 mm) |
| Depth | 47.2" (1200 mm) |
| Doors | Perf Front Door/Solid Rear Door |
| Top Panel | Vertical Exhaust Duct 20"H-34"H (508 mm - 863 mm) |
| Side Panels | Two Side Panels |
| Bottom Panel | Bottom Panel |
| Thermal Management | Air Dam ; Grommets To Seal Cable Openings |
| Color | Black |
| Shipping | Standard Pallet |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
