Cart

Loading...
Loading...

Cart

Loading...
Loading...

A1024-LP

Ceiling Enclosure for Wiring Blocks; 2' x 4' Ceiling Enclosure; includes (1) mounting plate; 16''W x 22''L (406 mm x 559 mm) for (2) 300-pair 110A (with legs) style blocks

MSRP $2,866.06
Type2' x 4' Ceiling; (1) Mounting Plate for 110A blocks
Width24" (610 mm)
Depth10" (254 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width12" (30 cm)
Ship Length/Depth127" (3226 mm)
Ship Height27" (69 cm)
Shipping Weight43 LB (19.5 kg)
Product Description

Secure a consolidation point using wiring blocks. Enclosures include removable equipment mounting plates that can be match drilled to accommodate a wide variety of wiring blocks.

Key Features and Benefits
  • A1222-LP has (1) mounting plate, size 13-3/4"W x 19-1/2" (349 mm x 495 mm) for (2) 300-pair 110D (without legs) style blocks or (1) 300-pair 110A (with legs) style blocks
  • 13812-003 provides larger cable openings for Cat 6a; one 3-1/4" x 14-3/4" (82.6 mm x 374.7 mm) and one 6-1/4" x 3-7/8" (158.8 mm x 174.6 mm)
  • A1024-LP has (1) mounting plate, 16"W x 22"L (406 mm x 559 mm) for (2) 300-pair 110A (with legs) style blocks
  • A1224-LP has (2) mounting plates, size 13-3/4"W x 19-1/2"L (349 mm x 495 mm) for (4) 300-pair 110D (without legs) style blocks or (2) 300-pair 110A (with legs) style blocks