Cart
Loading...
Loading... 10684-101
Tall Pipe Stand; 2"W x 79"H; Gray
MSRP $302.87
| Height | 79" (2010 mm) |
| Color | Gray |
| Width | 2" (50.8 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 6" (15 cm) |
| Ship Length/Depth | 213" (5410 mm) |
| Ship Height | 6" (15 cm) |
| Shipping Weight | 16 LB (7.26 kg) |