Cart
Loading...
Loading... 10596-E08
Cable Retaining Post; 8 IN H; Glacier White
MSRP $48.89
| Usable Height | 8" (200 mm) |
| Quantity | (1) Each |
| Color | Glacier White |
| Height | 8" (200 mm) |
| Width | 0.5" (13 mm) |
| Depth | 1" (25 mm) |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | Cable Retaining Post |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 1 lb (0.45 kg) |