Cart

Loading...
Loading...

Cart

Loading...
Loading...

10822-004

Cable Runway E-Bend; 4"W; Gold

MSRP $241.08
Width4" (100 mm)
ColorGold Chem
Height1.5" (38 mm)
Depth19" (483 mm)
Country Of OriginUS
BABA CompliantNo
Ship Width28" (71 cm)
Ship Length/Depth71" (1803 mm)
Ship Height2" (5 cm)
Shipping Weight6 LB (2.72 kg)
Product Description

Creates a gradual bend in horizontal cascading cable runs and a gradual sweep in horizontal planes of Cable Runway runs. Designed for cabling in conformance with the minimum bend radius requirements (typically 4 times the cable diameter). Made of lightweight 1-1/2" x 3/8" (39.1mm x 9.53 mm) tubular steel to fit a standard Cable Runway.

Key Features and Benefits
  • Made of lightweight 1-1/2” x 3/8” (38.1 mm x 9.53 mm) tubular steel
  • Cross members welded at approximately 23 degree increments
  • Outside/Inside is determined by welding cross members closer to cable side
  • Only gold radius bends are UL Classified