Cart

Loading...
Loading...

Cart

Loading...
Loading...

10822-737

Cable Runway E-Bend; 36"W; Black

MSRP $423.25
Width36" (910 mm)
ColorBlack
Height1.5" (38 mm)
Depth52" (1321 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width46" (117 cm)
Ship Length/Depth185" (4699 mm)
Ship Height6" (15 cm)
Shipping Weight37 LB (16.78 kg)
Product Description

Creates a gradual bend in horizontal cascading cable runs and a gradual sweep in horizontal planes of Cable Runway runs. Designed for cabling in conformance with the minimum bend radius requirements (typically 4 times the cable diameter). Made of lightweight 1-1/2" x 3/8" (39.1mm x 9.53 mm) tubular steel to fit a standard Cable Runway.

Key Features and Benefits
  • Made of lightweight 1-1/2” x 3/8” (38.1 mm x 9.53 mm) tubular steel
  • Cross members welded at approximately 23 degree increments
  • Outside/Inside is determined by welding cross members closer to cable side
  • Only gold radius bends are UL Classified