Cart

Loading...
Loading...

Cart

Loading...
Loading...

10724-E18

Cable Runway Radius Bend; 18"W x 12.5"H x 12.5"L; Glacier White

MSRP $222.68
Width18" (460 mm)
Orientation90 Degree Inside Bend
ColorGlacier White
Height12.5" (317.5 mm)
Depth12.5" (317.5 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width21" (53 cm)
Ship Length/Depth71" (1803 mm)
Ship Height8" (20 cm)
Shipping Weight9 LB (4.08 kg)
Product Description

Creates a gradual bend for cascading cable runs.

Key Features and Benefits
  • Made of lightweight 1-1/2” x 3/8” (38.1 mm x 9.53 mm) tubular steel
  • Three cross members welded at approximately 23" increments
  • Outside/Inside is determined by welding cross members closer to the side
  • Only gold radius bends are UL Classified