Cart
Loading...
Loading... 12100-E12
Cable Runway Radius Drop; Cross Member; 11"W; Glacier White
MSRP $66.05
| Width | 11" (279 mm) |
| Color | Glacier White |
| Height | 3" (76 mm) |
| Depth | 2.8" (70 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Type | Cable Runway Radius Drop, Cross Member |
| Ship Width | 6" (15 cm) |
| Ship Length/Depth | 30" (762 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 2 LB (0.91 kg) |
