Cart
Loading...
Loading... 12101-E03
Cable Runway Radius Drop; Stringer; 5"W; Glacier White
MSRP $60.10
| Width | 5" (127 mm) |
| Color | Glacier White |
| Height | 3" (76 mm) |
| Depth | 4.1" (105 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 6" (15 cm) |
| Ship Length/Depth | 30" (762 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 2 LB (0.91 kg) |



