Cart

Loading...
Loading...

Cart

Loading...
Loading...

14304-104

Tool-less Cross Member Radius Drop; 4" W (152 mm); Gray

MSRP $46.29
Width4" (102 mm)
ColorGray
Height5.3" (38 mm)
Depth6.1" (155 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width8" (20 cm)
Ship Length/Depth38" (965 mm)
Ship Height6" (15 cm)
Shipping Weight2 LB (0.91 kg)
Product Description

CPI’s patent-pending Tool-less Cross Member Radius Drop supports and guides cable loads as they enter and exit the runway, allowing cables to maintain proper bend radius. The Tool-less Cross Member Radius Drop is designed for compatibility with 1.5” x 3/8” (38.1 mm x 9.53 mm) Stringers and installs without the need for tools, mounting directly to the sides of the runway.

Key Features and Benefits
  • Tool-less Cross Member Radius Drops may be positioned over or between the Runway Cross Members
  • Use Saf-T-Grips or cable ties, along with the tie-down slots to fully deploy the cable support solutions
  • Provides 3” (76.2 mm) bend radius
  • Includes 1.4”H (36 mm), 1” (25 mm) diameter ABS cable spools to separate and guide cables
  • Compatible with Universal, TELCO, UL Classified and Adjustable Cable Runway
  • Sold individually
  • Manufactured from steel; spools are plastic