Cart
Loading...
Loading... 11700-118
End Closing Kit; 18"W x 1.5"H; Gray
MSRP $47.82
| Runway Width | 18" (460 mm) |
| Color | Gray |
| Height | 1.5" (38.1 mm) |
| Width | 18" (457 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Type | End Closing Kit |
| Ship Width | 12" (30 cm) |
| Ship Length/Depth | 61" (1549 mm) |
| Ship Height | 6" (15 cm) |
| Shipping Weight | 7 LB (3.18 kg) |