Cart
Loading...
Loading... 11700-706
End Closing Kit; 6"W x 1.5"H; Black
MSRP $36.55
| Runway Width | 6" (150 mm) |
| Color | Black |
| Height | 1.5" (38.1 mm) |
| Width | 6" (152 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Type | End Closing Kit |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 2 LB (0.91 kg) |