Cart

Loading...
Loading...

Cart

Loading...
Loading...

16314-701

90 degree Runway-Splice Kit; 0.38"W x 1.5"H; Black

MSRP $71.42
TypeFor 1-1/2" x 3/8" Stringer and UL Classified
ColorBlack
Height1.5" (38.1 mm)
Width0.4" (10 mm)
Country Of OriginUS
BABA CompliantNo
Ship Width8" (20 cm)
Ship Length/Depth38" (965 mm)
Ship Height7" (18 cm)
Shipping Weight1 LB (0.45 kg)
Product Description

Designed to butt-splice 1-1/2" (38.1 mm) Cable Runway at a 90º angle.

Kit consist of:

  • (2) 90º outside clamps
  • (2) Inside edge clamps
  • (2) 3/8-16 trimmed round head, square neck bolts
  • (2) 3/8-16 hex nuts and lock washers