Cart
Loading...
Loading... 10616-001
Adjustable Junction-Splice Kit; Gold
MSRP $96.93
| Color | Gold Chem |
| Country Of Origin | CN |
| BABA Compliant | Yes |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 1 LB (0.45 kg) |