Cart
Loading...
Loading... 16299-701
Heavy-Duty Butt-Splice Kit; 1.5"H x 5"L; Black
MSRP $61.86
| Type | Heavy Duty and UL Classified |
| Color | Black |
| Height | 1.5" (38.1 mm) |
| Depth | 5" (127 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 3 LB (1.36 kg) |