Cart

Loading...
Loading...

Cart

Loading...
Loading...

11302-002

Junction-Splice Kit; 0.38"W x 2"H; Gold

MSRP $23.22
TypeFor 2" Stringers
ColorGold Chem
Height2" (50.8 mm)
Width0.4" (10 mm)
Depth2.3" (58 mm)
Country Of OriginCN
BABA CompliantNo
Ship Width8" (20 cm)
Ship Length/Depth38" (965 mm)
Ship Height7" (18 cm)
Shipping Weight1 LB (0.45 kg)
Product Description

Used to create a 90º junction splice with all types of 1-1/2" x 3/8" (38.1 mm x 9.53 mm) or 2" x 3/8" (50.8 mm x 9.53 mm) Cable Runway.

Kit consists of:

  • (4) corner clamp plates
  • (2) 3/8-16 x 1-3/8" trimmed head bolts
  • (2) 3/8-16 hex nuts
  • (2) 3/8 split lock washers