Cart

Loading...
Loading...

Cart

Loading...
Loading...

12170-706

Quick Ship Cable Runway Kit; 6"W x 1.5"H x 9'L; Black; Cable Capacity - 474

MSRP $329.31
Width6" (152 mm)
ColorBlack
Height1.5" (38.1 mm)
Depth108" (2743 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width13" (33 cm)
Ship Length/Depth142" (3607 mm)
Ship Height4" (10 cm)
Shipping Weight19 LB (8.62 kg)
Product Description

The 4'6" (1359 mm) length of this cable runway is designed to meet UPS requirements without additional charges. Packaged one kit per box.

Kit consist of:

  • (2) 4'6"/53.5" (1359 mm) cable runway; combined length is 8' 11 3/8" L/107.38" (2727.5mm)
  • (1) Butt Splice Kit
Key Features and Benefits
  • Meets UPS requirements