Cart

Loading...
Loading...

Cart

Loading...
Loading...

11252-E18

TELCO-Style Cable Runway; 18"W x 1.5"H x 9.71'L; Glacier White

MSRP $303.25
Width18" (460 mm)
Runway Length9' 8-1/2" (2959 mm)
ColorGlacier White
Height1" (38.1 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width19" (48 cm)
Ship Length/Depth305" (7747 mm)
Ship Height2" (5 cm)
Shipping Weight30 LB (13.61 kg)
Product Description

Similar in construction to our UL Classified Cable Runway (Series 11275). The side stringers are 1 1/2" x 3/8" x .065" and the cross members are 1/2" x 1" x .065" welded at 9" intervals. The overall length is 9' 8-1/2" to comply with TELCO-Style standards.

Key Features and Benefits
  • The overall length is 9’ 8-1/2”116.5” (2959 mm) or 4’ 5-1/2”/53.5”(1359 mm) to comply with TELCO-Style standards
  • Individually boxed to prevent scratching and damage Installation Best Practices includes Runway Elevation Kit