Cart

Loading...
Loading...

Cart

Loading...
Loading...

10250-115

Universal Cable Runway; 15"W x 1.5"H x 9.96'L; Gray; Cable Capacity - 1184; Gray

MSRP $219.20
Width15" (381 mm)
ColorGray
Height1.5" (38.1 mm)
Depth119.5" (3035 mm)
CertificationsUL-USCA
Country Of OriginUS
BABA CompliantYes
Ship Width16" (41 cm)
Ship Length/Depth305" (7747 mm)
Ship Height2" (5 cm)
Shipping Weight24 LB (10.89 kg)
Product Description

Our most popular cable runway is designed for value conscious customers. The Universal Cable Runway offers the industry standard features you’ve come to expect. With the runway supported every 5’ (1.5 m), maximum load with minimal deflection is 132 lb/ft (59.9 kg).

Key Features and Benefits
  • Made of 3/8” x 1-1/2” x .065” (9.53 mm x 38 mm x 1.65 mm) wall rectangular steel tubing
  • Cross members welded at 12” (300 mm) intervals 
  • Individually boxed to prevent scratches and damage
  • Standard length is 9’-11 1/2”/119.5” (3035 mm)
  • U.L. classified for suitability as an equipment grounding conductor (must remove paint from side stringers or use grounding strap)
  • Installation Best Practices includes Runway Elevation Kit