Cart

Loading...
Loading...

Cart

Loading...
Loading...

13394-108

Cable Runway Patch Panel Rack with Cross-Member Brackets; 19"W x 16.31"H; Gray

MSRP $270.91
TypeWith Cross Member Brackets
ColorGray
Width19" (483 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width10" (25 cm)
Ship Length/Depth51" (1295 mm)
Ship Height6" (15 cm)
Shipping Weight6 LB (2.72 kg)
Product Description

The PatchRack is a miniature two-post rack that be attached to CPI Cable Runway to save rack-mount space by placing patch panels or interconnect equipment above the rack or cabinet. Use PatchRack to create a zone network in the data center.

Attaches to all CPI Cable Runway, but optimized for 1-1/2" H x 3/8" W (38.1 mm x 9.53 mm) side stringers or cross members to Universal Cable Runway

Key Features and Benefits
  • Attaches to all CPI cable runway (Universal, TELCO and UL), but the design is optimized for 1-1/2"H x 3/8"W (38.1 mm x 9.53 mm) side stringers or cross members
  • Attaches to cable runway in parallel or perpendicular orientation to align with the front or side of a rack or a cabinet
  • Attaches above or below cable runway to provide head room (clearance) for passers-by
  • Adjusts right or left to align with cable entry points in racks and cabinets
  • Supports 19”W rack-mount equipment, such as patch panels
  • Two heights:
  • 4U
  • 8U
  • Two configurations:
  • Side Stringer
  • Cross Member
  • Holds 60 lb (27.2 kg)