Cart
Loading...
Loading... 12121-709
6" (150 mm) Channel Rack-To-Runway Mounting Plate; for 5'"W to 9"W (130 mm to 230 mm) Runway; Black
MSRP $91.77
| Runway Width | 5-9"W (130-230 mm) |
| Color | Black |
| Material | Steel |
| Width | 5" (127 mm) |
| Depth | 1.3" (32 mm) |
| Country Of Origin | CN |
| BABA Compliant | Yes |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 6 LB (2.72 kg) |



