Cart
Loading...
Loading... 12121-E18
6" (150 mm) Channel Rack-To-Runway Mounting Plate; for 15'"W to 18"W (380 mm to 460 mm) Runway; Glacier White
MSRP $109.09
| Runway Width | 15-18"W (380-460 mm) |
| Color | Glacier White |
| Material | Steel |
| Width | 15" (381 mm) |
| Depth | 1.3" (32 mm) |
| Country Of Origin | US |
| BABA Compliant | No |
| Ship Width | 6" (15 cm) |
| Ship Length/Depth | 61" (1549 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 2 LB (0.91 kg) |



