Cart

Loading...
Loading...

Cart

Loading...
Loading...

11241-118

Adjustable Floor Support Channel; 18"W x 8"H; Gray

MSRP $210.94
TypeFor Use With 18" (460 mm) Tray
ColorGray
Height8" (203.2 mm)
Width18" (457.2 mm)
Country Of OriginUS
BABA CompliantNo
Ship Width5" (13 cm)
Ship Length/Depth48" (1219 mm)
Ship Height3" (8 cm)
Shipping Weight14 LB (6.35 kg)
Product Description

Use for floor support for cable runway grids.

Key Features and Benefits
  • Sold in pairs
  • Design allows mounting of any width cable runway
  • Heights from 5" to 10" (130 mm to 250 mm)
  • Should be securely fastened to floor