Cart

Loading...
Loading...

Cart

Loading...
Loading...

11241-715

Adjustable Floor Support Channel; 15"W x 8"H; Black

MSRP $206.43
TypeFor Use With 15" (380 mm) Tray
ColorBlack
Height8" (203.2 mm)
Width15" (381 mm)
Country Of OriginUS
BABA CompliantNo
Ship Width5" (13 cm)
Ship Length/Depth48" (1219 mm)
Ship Height3" (8 cm)
Shipping Weight13 LB (5.9 kg)
Product Description

Use for floor support for cable runway grids.

Key Features and Benefits
  • Sold in pairs
  • Design allows mounting of any width cable runway
  • Heights from 5" to 10" (130 mm to 250 mm)
  • Should be securely fastened to floor