Cart

Loading...
Loading...

Cart

Loading...
Loading...

11241-E12

Adjustable Floor Support Channel; 12"W x 8"H; Glacier White

MSRP $222.14
TypeFor Use With 12" (300 mm) Tray
ColorGlacier White
Height8" (203.2 mm)
Width6.5" (165 mm)
Country Of OriginUS
BABA CompliantNo
Ship Width8" (20 cm)
Ship Length/Depth69" (1753 mm)
Ship Height2" (5 cm)
Shipping Weight13 LB (5.9 kg)
Product Description

Use for floor support for cable runway grids.

Key Features and Benefits
  • Sold in pairs
  • Design allows mounting of any width cable runway
  • Heights from 5" to 10" (130 mm to 250 mm)
  • Should be securely fastened to floor