Cart

Loading...
Loading...

Cart

Loading...
Loading...

60508-726

Cable Pathway Elevation Kit for ZetaFrame Cabinet; Two Tier; 4"-6"H (100 mm-150 mm); One Pair; Black

MSRP $96.54
Type2 Tier; 4"-6"H (100 mm-150 mm)
ColorBlack
Height16.6" (421.64 mm)
Width1.3" (33 mm)
Depth1.5" (38 mm)
BABA CompliantYes
Shipping Weight4.125 LB (1.87 kg)
Product Description

Supports CPI Cable Runway or Wire Mesh Cable Tray above a continuous row of ZetaFrame Cabinet, providing additional space between the tops of the cabinets and the cable runway and trays.

  • Three ranges of incremental elevation
  • Two Tier version supports two levels of cable runway or wire mesh cable tray
  • Recommended pathway support span is 5' (1.5 m)
  • Attaches to top track of ZetaFrame Cabinet frame. Position pathway front-to-rear on track
  • Kit includes (1) pair of elevation brackets, all hardware to attach the brackets to the cabinet, and all required hardware to attach Cable Runway to elevation brackets
  • Use Part Clamp (P/N 64010060-050; ordered separately) to attach Pemsa Rejiband Wire Mesh Cable Tray