Cart

Loading...
Loading...

Cart

Loading...
Loading...

60508-E02

Cable Pathway Elevation Kit for ZetaFrame Cabinet; 2"-3"H (50 mm-75 mm); One Pair; Glacier White

MSRP $70.89
Type1 Tier; 2"-3"H (50 mm-75 mm)
ColorGlacier White
Height6.4" (162.56 mm)
Width1.3" (33 mm)
Depth1.5" (38 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width4" (10 cm)
Ship Length/Depth25" (635 mm)
Ship Height4" (10 cm)
Shipping Weight4.2 LB (1.91 kg)
Product Description

Supports CPI Cable Runway or Wire Mesh Cable Tray above a continuous row of ZetaFrame Cabinet, providing additional space between the tops of the cabinets and the cable runway and trays.

  • Three ranges of incremental elevation
  • Two Tier version supports two levels of cable runway or wire mesh cable tray
  • Recommended pathway support span is 5' (1.5 m)
  • Attaches to top track of ZetaFrame Cabinet frame. Position pathway front-to-rear on track
  • Kit includes (1) pair of elevation brackets, all hardware to attach the brackets to the cabinet, and all required hardware to attach Cable Runway to elevation brackets
  • Use Part Clamp (P/N 64010060-050; ordered separately) to attach Pemsa Rejiband Wire Mesh Cable Tray